Knowledge Search
Download document () of 20

177104
Model code: XMN43F06C

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 3p, fixed version, W=600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177104
Model Code
XMN43F06C
EAN
4015081715473
Product Length/Depth
27 mm
Product Height
640 mm
Product Width
592 mm
Product Weight
7.8 kg
Compliances
RoHS conform

Technical data - mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm

Export product specification