Download document () of 20

177288
Model code: RS2-12-C3

Eaton Moeller® series RS Safety switch, RS, 1 N/O, 2 NC, Reed contacts, Ue 24 V DC, -10 - +55 °C, Plastic, 3 m connection cable, Sn 8 - 19 mm

General specifications

Product Name
Eaton Moeller® series RS Safety switch
Catalog Number
177288
Model Code
RS2-12-C3
EAN
4015081717415
Product Length/Depth
52 mm
Product Height
13 mm
Product Width
26 mm
Product Weight
0.182 kg
Certifications
IEC 62061
ISO 14119
CE
UL
CSA File No.: UL report applies to both US and Canada
UL Category Control No.: NRKH, NRKH7
Certified by UL for use in Canada
UL File No.: E166051
EN ISO 13849
Catalog Notes
Reed contacts

Product specifications

Type
Safety position switch
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
With cable preassembled
Enclosure material finishing
Plastic-coated
Enclosure material
Plastic
Enclosure type
Cuboid
Rated operational current (Ie) at DC-13, 125 V
0 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0 A
Rated operational current (Ie) at DC-13, 24 V
0.3 A
Rated switching distance (Sn) - max
19 mm
Rated switching distance (Sn) - min
8 mm
Sensor height
13 mm
Sensor length
52 mm
Width sensor
26 mm
Product category
Non-contacting safety switch
Action
2020122120328-Mechanical Limit Switches.xlsm-Data
Explosion safety category for dust
None
Explosion safety category for gas
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-10 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
1
Number of safety auxiliary contacts
2
Rated operational current (Ie) at AC-15, 125 V
0 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
0 A
Rated operational current (Ie) at AC-15, 24 V
0 A
Mounting position
As required
Material
Plastic
Connection type
3 m connection cable
Degree of protection
IP67
NEMA Other
Interface type
None
Terminal capacity (AWG)
22
Relative humidity
90 % (at 55 °C)
Rated operational voltage
24 V DC
Repetition accuracy
≤ 10 % (deviation)
Shock resistance
30 g, Shock duration 11 ms, Half-Sinusoidal
Suitable for
Safety functions
Vibration resistance
0 - 2000 Hz, 1 mm
Safety parameter (EN ISO 13849-1)
20,000,000 switching cycles, B10d
PL e, Performance level
Safety parameter (IEC 62061)
SIL: 3
Switching contact type
Other

Export product specification