Download document () of 20

178103
Model code: Z-TC/MCB-1,5TE

Eaton Distribution parts. Cover for miniature circuit-breaker, 1.5 space units

General specifications

Product Name
Eaton Distribution parts
Catalog Number
178103
Model Code
Z-TC/MCB-1,5TE
EAN
4015081733781
Product Length/Depth
25.5 mm
Product Height
26.8 mm
Product Width
22.3 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Color
Natural color
White
Degree of protection
IP20
IK00
Surface finishing
Matt
Surface protection
Untreated
Material quality
Thermoplastic
Utilization
Other
RAL-number (Akin)
0
Material
Plastic
Model
Other
Fastening type
Engage (snap)
Imprint/indication
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.