Eaton Moeller® series SL7 Base module, 800 mm aluminum tube
| Product Name |
Eaton Moeller® series SL7 Base module
|
| Catalog Number |
178460
|
| Model Code |
SL7-CB-T-800
|
| EAN |
4015081737635
|
| Product Length/Depth |
73 mm
|
| Product Height |
900 mm
|
| Product Width |
73 mm
|
| Product Weight |
0.8 kg
|
| Certifications |
IEC/EN 60947-5-1
IEC/EN 60529 |
| Color |
Other
|
| Fitted with: |
Cover
Aluminum tube Banjo bolt |
| Number of modules |
Max. 10 (with base for mounting on both sides)
Max. 5 (with standard base) Max. 5 |
| Connection to SmartWire-DT |
No
|
| Degree of protection |
NEMA 4
NEMA 4X NEMA 13 IP66 |
| Mounting Method |
Bracket
Floor Horizontal Tube |
| Mounting position |
Any position
|
| Overvoltage category |
III
|
| Pollution degree |
3
|
| Product Category |
SL signal towers
|
| Rated impulse withstand voltage (Uimp) |
4000 V AC
|
| Shock resistance |
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27 |
| Tube length |
800 mm
|
| Type |
Base module
|
| Ambient operating temperature - min |
-30 °C
|
| Ambient operating temperature - max |
60 °C
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Terminal capacity (AWG) |
24 - 14
|
| Terminal capacity (flexible with ferrule and plastic collar) |
0.25 - 1.5 mm²
|
| Terminal capacity (solid/flexible) |
0.13 - 2.5 mm²
|
| Rated insulation voltage (Ui) |
250 V
|
| Rated operational voltage |
24 V AC/DC ± 10 %
110/120 V AC ± 10 % 230/240 V AC ± 10 % |