Knowledge Search
Download document () of 20

178609
Model code: XPN4W-R-MCB08

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4 component mounting area/cable connection area, withdrawable unit with remote operator, main busbar back, W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178609
Model Code
XPN4W-R-MCB08
EAN
4015081739387
Product Length/Depth
351.4 mm
Product Height
60.5 mm
Product Width
710 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Delivery program

Color
Stainless steel

Technical data - mechanical

Surface finishing
Galvanized
Material
Steel
Number of height units
0
Construction type
Individual part
Modular spacing
12.5 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm

Additional information

Fitted with:
Lock
Cable entry
Suitable for
Internal separation form 4b
RAL-number
0

Export product specification