Download document () of 20
Discontinued

178864
Model code: KLV-SF3M-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. media enclosure expansion kit 3-row, form of delivery for projects, SF3M-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178864
Model Code
KLV-SF3M-4PR
EAN
4015081741939
Product Length/Depth
65 mm
Product Height
590 mm
Product Width
360 mm
Product Weight
4.2 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (GP)

Product specifications

Used with
Basic device
KLV for projects
Installation distribution boards
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016) Note: To obtain protection class II, all devices installed on the mounting plate must be of the fully insulated type.
Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
Microperforated mounting plate
2x single-way socket outlet
Cable retainer
Installation instructions
Mounting rail
3D adjustment element for mounting
Device holder
Frequency rating
50 Hz
Color
Traffic white (RAL 9016)
Degree of protection
IK05 (impact resistance)
IP30
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Cover/door color
White
Material
Sheet steel, powder-coated
Number of rows
3
Installation type
Hollow-wall mounting and flush mounting
Mounting method
Hollow wall
Flush mounting
Functions
Basic device
Additional equipment
Module rack type
Media mounting plate
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Without shroud for protection against accidental contact

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.