Eaton xComfort KLV LV systems Final Distribution Boards. For outdoors, flush-mounting/hollow-wall mounting, single-row, form of delivery for projects, F1-4PR
Product Name |
Eaton xComfort KLV project delivery form
|
Catalog Number |
178874
|
Model Code |
KLV-F1-4PR
|
EAN |
4015081742035
|
Product Length/Depth |
32 mm
|
Product Height |
340 mm
|
Product Width |
360 mm
|
Product Weight |
2.4 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 62208, IEC/EN 60670-24 (PD)
|
Used with |
KLV for projects
Basic device Installation distribution boards |
Special features |
|
Type |
|
Accessory/spare part type |
Other
Accessory |
Fitted with: |
3D adjustment element for mounting
Door frame with door Installation instructions |
Frequency rating |
50 Hz
|
Color |
Traffic white (RAL 9016)
|
Degree of protection |
IP30
IK05 (impact resistance) |
Ambient operating temperature details |
-5 °C - 40 °C
|
Application |
Indoor (installation site)
|
Cover/door color |
White
|
Material |
Sheet steel, powder-coated
|
Number of rows |
1
|
Installation type |
Hollow-wall mounting and flush mounting
|
Mounting method |
Flush mounting
Hollow wall |
Functions |
Basic device
Additional equipment |
Number of module space units per row |
12
|
Protection class |
II (totally insulated)
|
Protective shrouding material |
Plastic
|