Download document () of 20

178905
Model code: KSK-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Empty terminal support for combination plug-in terminal KSK

General specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
178905
Model Code
KSK-KLV
EAN
4015081742226
Product Length/Depth
40.5 mm
Product Height
19 mm
Product Width
247 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Used with
Empty terminal support
KLV Accessories
KLV distribution board
Accessory consideration
Spare parts
Type
KLV Accessories KLV distribution board Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Degree of protection
IP2X
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.