Download document () of 20

178943
Model code: DV-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Three-point turn-lock for KLV-UP (HW)

General specifications

Product Name
Eaton xComfort KLV other spare part
Catalog Number
178943
Model Code
DV-KLV
EAN
4015081742608
Product Length/Depth
100 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Used with
Three-point turn-lock
Type
  • KLV Accessories
  • KLV distribution board
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.