Download document () of 20

178947
Model code: KH-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Click-in cable retainer for KLV-UP (HW)

General specifications

Product Name
Eaton xComfort KLV other spare part
Catalog Number
178947
Model Code
KH-KLV
EAN
4015081742646
Product Length/Depth
100 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
0.02 kg
Compliances
RoHS conform

Product specifications

Used with
Cable retainer
KLV Accessories
KLV distribution board
KLV multimedia
Accessory consideration
Spare parts
Type
  • KLV Accessories
  • KLV distribution board
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.