Download document () of 20

178959
Model code: TS3-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement mounting rail frame for flush-mounting (hollow-wall) compact distribution boards, 3

General specifications

Product Name
Eaton xComfort KLV mounting rail
Catalog Number
178959
Model Code
TS3-KLV
EAN
4015081742769
Product Length/Depth
11.5 mm
Product Height
285 mm
Product Width
250 mm
Product Weight
0.53 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement mounting rails
Type
  • KLV Accessories
  • KLV distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.