Download document () of 20

179294
Model code: M22-R-SWD-R

Eaton Moeller® series M22 Potentiometer, mounting adaptor, SmartWire-DT function element

General specifications

Product Name
Eaton Moeller® series M22 Potentiometer
Catalog Number
179294
Model Code
M22-R-SWD-R
EAN
4015081743803
Product Length/Depth
82 mm
Product Height
30 mm
Product Width
44 mm
Product Weight
0.031 kg
Certifications
CSA
CSA File No.: 2324643
UL
CSA Class No.: 3211-07
UL Category Control No.: NKCR
UL File No.: E29184
Catalog Notes
Can be ordered using a single article no.

Features & Functions

Bezel color
Titanium
Electric connection type
Screw connection

General

Degree of protection
IP65
NEMA Other
Opening diameter
22.5 mm
Product Category
RMQ-Titan
Type
Potentiometer

Electrical rating

Power consumption
0 W
Resistance
0 Ohm

Communication

Connection to SmartWire-DT
Yes

Export product specification