Download document () of 20

179344
Model code: CTEU-02/02

Eaton Moeller series xComfort Temperature input, flush mounting, 2-way

General specifications

Product Name
Eaton Moeller series xComfort temperature sensor
Catalog Number
179344
Model Code
CTEU-02/02
EAN
4015081744305
Product Length/Depth
52 mm
Product Height
19 mm
Product Width
46 mm
Product Weight
0.062 kg
Compliances
RoHS conform

Product specifications

Features
Radio frequent bidirectional
Bus system operating type
Other
Radio frequent
Functions
Analogue input
Color
White
Degree of protection
IP20
Mounting method
Surface mounted (plaster)
Model
Temperature sensor
Number of inputs (binary)
0
RAL-number (Akin)
9010
Power consumption
0 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.