Knowledge Search
Download document () of 20

179631
Model code: XNNSKS-M10X170-8

Eaton xEnergy Main LV systems LV switchgear. Hexagon-head screw, M10x170, 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179631
Model Code
XNNSKS-M10X170-8
EAN
4015081747108
Product Length/Depth
175 mm
Product Height
17 mm
Product Width
20 mm
Product Weight
0.15 kg
Compliances
RoHS conform

Delivery program

Color
Zinc

Technical data - mechanical

Surface protection
Galvanic/electrolytic zinc plated
Material
Steel
Material quality
8.8 (steel)
Thread type
M
Full thread
Thread size
10
#10
Thread per inch
0
Pitch thread
0 mm
Screwing system
Hexagon
Head style
Hexagon
Head diameter
10 mm
Dimension square neck bolt
0 mm
Wrench width
17 mm
Length to bottom side head
170 mm

Additional information

RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.