Download document () of 20

179764
Model code: Z-NHW-SLS-00-185/185-SADD

Eaton Distribution parts. Dual adapter for 185mm system, size NH00

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179764
Model Code
Z-NHW-SLS-00-185/185-SADD
EAN
4015081748808
Product Length/Depth
480 mm
Product Height
58 mm
Product Width
120 mm
Product Weight
0.56 kg
Compliances
RoHS conform

Product specifications

Electric connection type
None
Adapter width
100 mm
Busbar distance
185 mm
Busbar thickness - max
10 mm
Busbar thickness - min
10 mm
Nominal current
160 A
Rail width
0 mm
Mounting rail armament
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.