Download document () of 20

179986
Model code: SL4-PIB-TM

Eaton Moeller® series SL4 Base module, horizontal mounting, max. 5 modules, for horizontal mounting

General specifications

Product Name
Eaton Moeller® series SL4 Base module
Catalog Number
179986
Model Code
SL4-PIB-TM
EAN
4015081751396
Product Length/Depth
43 mm
Product Height
53 mm
Product Width
43 mm
Product Weight
0.055 kg
Compliances
CE

Features & Functions

Color
Other
Fitted with:
Base: Can hold tubes with a diameter of 25 mm (±0.5)
Number of modules
Max. 5

General

Connection to SmartWire-DT
No
Mounting Method
Tube
Horizontal
Mounting position
As required
Product Category
SL signal towers
Type
Base module

Export product specification