Knowledge Search
Download document () of 20

180579
Model code: XDSF20-SL-D

Eaton xEnergy Main LV systems LV switchgear. Dual busbar supports for fuse combination unit, 2000 A

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180579
Model Code
XDSF20-SL-D
EAN
4015081757442
Product Length/Depth
30 mm
Product Height
530 mm
Product Width
160 mm
Product Weight
2.3 kg
Compliances
RoHS conform

Delivery program

Number of poles
Three-pole

Technical data - electrical

Current rating - max
2000 A

Technical data - mechanical

Busbar distance
185 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.