Download document () of 20

180795
Model code: M22-FLED-W

Eaton Moeller® series M22 LED element, Flat Rear, white, front mounting

General specifications

Product Name
Eaton Moeller® series M22 LED element
Catalog Number
180795
Model Code
M22-FLED-W
EAN
4015081759644
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
14 mm
Product Weight
0.004 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 14-05
CSA Class No.: 3211-03
CSA-C22.2 No. 94-91
UL
UL 508
UL Category Control No.: NKCR
IEC/EN 60947-5
UL File No.: E29184
CSA
CE
IEC 60947-5-1
Catalog Notes
Cage Clamp is a registered trademark of Wago Kontakttechnik GmbH/Minden, Germany

Product specifications

Fitted with:
Diode
Light source
Pollution degree
3
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
40 °C
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) - max
15 mA
Rated operational current (Ie) - min
5 mA
Rated operational voltage (Ue) at AC - max
30 V
Rated operational voltage (Ue) at AC - min
12 V
Rated operational voltage (Ue) at DC - max
30 V
Rated operational voltage (Ue) at DC - min
12 V
Color
White
Voltage type
AC/DC
Fastening type
Front fastening
Mounting position
As required
Light color
White
Connection type
Front fixing
Lamp type
LED
Overvoltage category
III
Connection type (auxiliary circuit)
Spring clamp connection
Degree of protection
IP20
Lamp holder
None
Power consumption
Max. 0.26 W
Lifespan, electrical
100,000 h (at 25°C, according to EN60064)
Terminal capacity (stranded)
1 x (0.2 - 1.5) mm²
Shock resistance
50 g, Mechanical, according to IEC/EN 60068-2-27, Half-Sinusoidal shock 11 ms
Terminal capacity (flexible with ferrule)
Use WAGO Variocrimp 4 crimping tool; please enquire for others
1 x (0.25 - 1) mm²
Terminal capacity (solid)
1 x (075 - 1.5) mm² Can be plugged without tools
1 x (0.2 - 1.5) mm²
Terminal capacity (solid/stranded AWG)
20

Export product specification