Download document () of 20

18124 RTSC

Eaton B-Line series Type 3/3R junction boxes, 18" height, 4" length, 12" width, NEMA 3R, Screw cover, RTSC enclosure, Surface mounted, Medium single door, 5, Embossed thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
18124 RTSC
UPC
782051345001
Product Length/Depth
4 in
Product Height
18 in
Product Width
12 in
Product Weight
11.5 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Rain hood, plated screws
Style
Medium single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
RTSC enclosure
Mounting method
Surface
Closure type
Flanged cover
Mounting hole details
Embossed thru holes
Bottom knockouts
5

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.