Download document () of 20

18186 RTC

Eaton B-Line series utility enclosures, 18" height, 6" length, 18" width, NEMA 3R, Hinged cover, RTC cabinet, Surface mounted, Medium single door, 9 bottom knockouts, Embossed thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series utility enclosures
Catalog Number
18186 RTC
UPC
782051211900
Product Length/Depth
6 in
Product Height
18 in
Product Width
18 in
Product Weight
20.3 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Rain hood, heavy-duty butt hinge, t-handle
Style
Medium single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
RTC cabinet
Mounting method
Surface
Closure type
Hinged
Locking provisions
Key locking
Mounting hole details
Embossed thru holes
Bottom knockouts
9

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.