Download document () of 20

18186 SC NK

Eaton B-Line series Type 1 junction boxes, 18" height, 6" length, 18" width, NEMA 1, Screw cover, SC NK enclosure, Surface mounted, Medium single door, No knockout, Thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
18186 SC NK
UPC
782051230314
Product Length/Depth
6 in
Product Height
18 in
Product Width
18 in
Product Weight
18.3 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Medium single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
SC NK enclosure
Mounting method
Surface
Mounting hole details
Thru holes

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.