Download document () of 20

182400
Model code: K95-IPK

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. IP2X protection against contact with a finger for 3 to 5 pole K95 terminals

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
182400
Model Code
K95-IPK
EAN
4015081773268
Product Length/Depth
66 mm
Product Height
51.5 mm
Product Width
28.1 mm
Product Weight
0.012 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover
Accessory
Functions
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.