Eaton Moeller series xComfort - Actuators. Smart Dimming Actuator, R/L/C/LED, 0-250W, 230VAC, flush mounting
| Product Name |
Eaton Moeller series xComfort dimming actuator
|
| Catalog Number |
182443
|
| Model Code |
CDAU-01/04
|
| EAN |
4015081773701
|
| Product Length/Depth |
65 mm
|
| Product Height |
18 mm
|
| Product Width |
65 mm
|
| Product Weight |
0.032 kg
|
| Compliances |
RoHS conform
|
| Features |
Radio frequent bidirectional
|
| Bus system operating type |
xComfort
Radio frequent |
| Actuation function |
Dimming
|
| Bus system product type |
Actuator
|
| Built-in installation box depth - min |
18 mm
|
| Frequency rating - max |
50 Hz
|
| Frequency rating - min |
50 Hz
|
| Output power - max |
250 W
|
| Output power - min |
0 W
|
| Rated control supply current Is |
0 mA
|
| Fitted with: |
Bus connection
LED indication |
| Switching power LED - max |
100 W
|
| Voltage rating - max |
230 V
|
| Voltage rating - min |
230 V
|
| Width in number of modular spacings |
3
|
| Power supply |
Mains
|
| Number of outputs |
1
|
| Degree of protection |
IP20
|
| Load type |
Universal and LED retrofit
|
| Model |
Dimming actuator
|
| Mounting method |
Flush mounting
Flush mounted (plaster) |
| Suitable for |
Constant current
Constant voltage |
| Number of linkable devices |
32
|