Download document () of 20

183100
Model code: XNH00-XKSS-BT-39-34

Eaton xEffect - XNH circuit protection. XNH00 reach-over guard with box terminal BT2, for SASY 60i, 39/34mm

General specifications

Product Name
Eaton xEffect XNH protection guard
Catalog Number
183100
Model Code
XNH00-XKSS-BT-39-34
EAN
4015081780273
Product Length/Depth
62 mm
Product Height
19 mm
Product Width
105 mm
Product Weight
0.014 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Reach-over protection at busbar
Cover
Accessory
Functions
Accessory
For fuse size
00
Type
Accessory
Special features
  • For Busbar system 60mm
  • Can be fixed at the top or bottom of the device.
  • 39 or 34 mm distance to the base plate.
  • For BT2 box terminal
  • Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.