Download document () of 20

183107
Model code: XNH3-XKSS-32

Eaton xEffect - XNH circuit protection. XNH3 reach-over guard for SASY 60i, 32mm

General specifications

Product Name
Eaton xEffect XNH protection guard
Catalog Number
183107
Model Code
XNH3-XKSS-32
EAN
4015081780341
Product Length/Depth
56 mm
Product Height
29 mm
Product Width
250 mm
Product Weight
0.022 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover
Reach-over protection at busbar
Accessory
Functions
Accessory
For fuse size
3
Type
Accessory
Special features
  • 32 mm distance to the base plate.
  • For flat connection or box terminal
  • 3 pole
  • For Busbar system 60mm
  • Can be fixed at the top or bottom of the device.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.