Knowledge Search
Download document () of 20

183195
Model code: XSPTV4-W1000D800

Eaton xEnergy Main LV systems LV switchgear. Top panel in IP42, W=1000mm, D=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
183195
Model Code
XSPTV4-W1000D800
EAN
4015081781287
Product Length/Depth
682 mm
Product Height
89 mm
Product Width
907 mm
Product Weight
12.23 kg
Compliances
RoHS conform

Delivery program

Color
Gray

Technical data - mechanical

Surface finishing
Powder coating
Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm

Additional information

Fitted with:
De-aeration
Suitable for
Roof planking
Bottom planking
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.