Download document () of 20

183976
Model code: IZMX-TH403-4000-1

Eaton Moeller series IZMX/INX - ACB. Connection 3p horizontal, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX main terminal
Catalog Number
183976
Model Code
IZMX-TH403-4000-1
EAN
4015081782956
Product Length/Depth
115 mm
Product Height
45 mm
Product Width
60 mm
Product Weight
5.6 kg
Compliances
RoHS conform

Product specifications

Used with
INX40…3…40W
Three-pole
IZMX40…3…40W
INX40…3…40F
IZMX40…3…40F
Amperage Rating
4000 A
Accessory/spare part type
Main terminal kits
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
  • Each set includes the connections for top and bottom. 3-pole= 6 connections; 4-pole= 8 connections, including accessories for mounting on the flanged circuit breaker connection.
  • Main terminals are not supplied as standard with the basic devices and cassettes.
  • This connector kit includes T-shaped adapters for the inner main terminals and L-shaped adapters for the outer main terminals.
  • The L shape makes it possible to move the pole centers outwards, allowing for bars of up to 120 mm to be connected.
  • This connector kit is only intended for the 4000 A horizontal terminal.
Suitable for
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.