Download document () of 20

183986
Model code: IZMX-PXRV-M-1

Eaton Moeller series IZMX/INX - ACB. Accessories, Add-on function for control unit for selective protection, Separate trip block, Integrated Modbus, For use with IZMX…

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
183986
Model Code
IZMX-PXRV-M-1
EAN
4015081783052
Product Length/Depth
200 mm
Product Height
50 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX…
Accessory/spare part type
Options / accessories trip blocks
Communication and measuring function
Spare part
Accessory
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Type
Accessory
Special features
  • Integrated Modbus
  • Separate trip block, e.g., for expanding functionality with add-on function.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.