Download document () of 20

184115
Model code: IZMX-AS22-40-1

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Signalling switch ON-OFF, 2W, 40, EMEA

General specifications

Product Name
Eaton Moeller series IZMX/INX auxiliary contact block
Catalog Number
184115
Model Code
IZMX-AS22-40-1
EAN
4015081783182
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.068 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX40...
INX40...
Electric connection type
Flat plug-in connection
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
10 A
Mounting Method
Other
Accessory/spare part type
Auxiliary contact
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of switches (fault signal)
0
Model
Integrable
Lamp holder
None
Type
Accessory
Special features
  • 2 changeover contacts
  • Retrofit kit for IZMX40 circuit-breakers
  • The retrofit kit includes the required SEC control cable terminals.
  • The basic device already contains two changeover contacts.
  • Mounting kit with 2 additional changeover contacts with cable lengths for IZMX40.
Rated breaking capacity (inductive load)
10 A (250 V AC)
0.25 A (250 V DC)
0.5 A (125 V DC)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.