Download document () of 20

184402
Model code: IZMX-MIL23133C-F63-1

Eaton Moeller series IZMX/INX - ACB. Mechanical interlock, TYPE 2, 31, 33, bowden cables, F

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184402
Model Code
IZMX-MIL23133C-F63-1
EAN
4015081784660
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
2.011 kg
Compliances
RoHS conform

Product specifications

Used with
IN20, 32, 40, 63…F
IZM20, 32, 40, 63…F
Accessory/spare part type
Interlocks
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.