Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 400A, W=800mm, XNH2 3p, mounting on mounting plate
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
184556
|
| Model Code |
BPZ-XNH2X-3/X-800-MV
|
| EAN |
4015081785957
|
| Product Length/Depth |
80 mm
|
| Product Height |
455 mm
|
| Product Width |
725 mm
|
| Product Weight |
5.5 kg
|
| Compliances |
RoHS conform
|
| Fitted with: |
Cover
|
| Frame |
NH2
|
| Number of fuse holders (knife blade) |
3
|
| Number of fuse switch disconnectors |
3
|
| Amperage rating |
400 A
|
| Number of poles |
Three-pole
|
| Mounting method |
Mounting plate
|