Download document () of 20

184592
Model code: CWIZ-01/47

Eaton Moeller series xComfort - Wireless switches. Rocker single, glossy alpine white, 1/0

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
184592
Model Code
CWIZ-01/47
EAN
4015081786213
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
7 g
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Surface finishing
Glossy
Surface protection
Untreated
Material quality
Thermoplastic
Color
White
Alpine white
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Single rocker
Imprint/indication
Characters 0 and 1
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
1
RAL-number (Akin)
9016

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.