Knowledge Search
Download document () of 20

184641
Model code: XMR-AH

Eaton xEnergy Main LV systems LV switchgear, Handle for circuit-breaker plug-in module

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184641
Model Code
XMR-AH
EAN
4015081786756
Product Length/Depth
235 mm
Product Height
56 mm
Product Width
531 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Delivery program

Accessory/spare part type
Other
Accessory

Technical data - mechanical

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.