Knowledge Search
Download document () of 20

184701
Model code: XSDRMC0825

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB-PIFT door, closed, H = 825 mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184701
Model Code
XSDRMC0825
EAN
4015081787357
Product Length/Depth
55 mm
Product Height
822 mm
Product Width
650 mm
Product Weight
11.5 kg
Compliances
RoHS conform

Delivery program

Model
Stop door
Color
Gray

Technical data - mechanical

Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.