Photo is representative
Download
Eaton xEnergy Main LV systems LV switchgear. XR-MCCB NZM2 4 pole bucket, height 200mm, for XR-MCCB-PIFT
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
184726
|
| Model Code |
XMR-N24-08
|
| EAN |
4015081787609
|
| Product Length/Depth |
249 mm
|
| Product Height |
195 mm
|
| Product Width |
559 mm
|
| Product Weight |
4 kg
|
| Compliances |
RoHS conform
|
| Built-in depth |
220 mm
|
| Fitted with: |
Mounting plate
Mounting rail |