Download document () of 20

184780
Model code: EMR6-IM1-A-1

Eaton Moeller® series EMR6 Current monitoring relay, Current measuring range: 3 - 30 mA, 10 - 100 mA, 0.1 - 1 A, Supply voltage: 24 - 240 V AC, 50/60 Hz, 24 - 240 V DC

General specifications

Product Name
Eaton Moeller® series EMR6 Current monitoring relay
Catalog Number
184780
Model Code
EMR6-IM1-A-1
EAN
4015081788163
Product Length/Depth
103.7 mm
Product Height
85.6 mm
Product Width
22.5 mm
Product Weight
0.153 kg
Certifications
EAC
CSA-C22.2 No. 14
UL 508
RMRS
CCC
GL
Catalog Notes
Extension of the measurement range possible with current transformers

Features & Functions

Current measurement - min
0.01 A
Current measurement - max
1 A
Electric connection type
Screw connection
Functions
Monitoring of single-phase DC and AC networks
DC-voltage under current
Single-phase under current possible
DC-voltage over current
Single-phase over current possible
Monitoring function
Overcurrent
Undercurrent
Voltage measurement - min
24 V
Voltage measurement - max
240 V

General

Degree of protection
Enclosure: IP50
Terminals: IP20
Lifespan, mechanical
30,000,000 Operations
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product category
EMR Measuring and monitoring relays
Product category
EMR Measuring and monitoring relays
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Class 2
LED indicator
Status indication of energized output relay: Yellow LED
Other states depending on fault (see IL): Measured value
Status indication of Supply voltage: Green LED
Status indication of measured value: Red LED
Status indication of Supply voltage: Green, solid light
Type
Current monitoring relay
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient storage temperature - min
40 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30

Electro magnetic compatibility

Air discharge
Air/contact discharge, according to IEC/EN 61000-4-2, level 3
Burst impulse
According to IEC/EN 61000-4-4, level 3
Electromagnetic compatibility
According to IEC/EN 60947-6-2
Immunity to line-conducted interference
Level 3 (according to IEC/EN 61000-4-6)
Immunity to radiation
Level 3 (according to IEC/EN 61000-4-3)
Surge rating
According to IEC/EN 61000-4-5 Level 4

Terminal capacities

Connection type
Snap fixing, top-hat rail IEC/EN 60715
Terminal capacity (flexible with ferrule)
2 x 0.5-1.5 mm²
Terminal capacity (flexible with ferrule AWG)
2 x 18-16
Terminal capacity (solid)
1 x 0.5-2.5 mm²
Terminal capacity (solid AWG)
18 - 14
Screwdriver size
4 x 0.8 mm, Terminal screw
Tightening torque
Min. 0.6 Nm, Screw terminals
0.8 Nm, Screw terminals

Timing cycle

Delay time
Adjustable from 0.1 - 30 s, Response delay time
Switch-on delay: none = 0 or adjustable from 0.1 to 30 s
On-delay
0.1 - 30 ms
Timing cycle
0.06 %/°C, Time error within temperature range
0.5 %, Time error within supply voltage
0.5 % Error within supply voltage (Measuring circuits)
30 s, Reset delay/Off-delay time

Power supply

Duty factor
100 %, Power supply
Power consumption
2.6 VA
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
240 V
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Supply voltage
24 - 240 V AC, 50/60 Hz
24 - 240 V DC
Voltage tolerance
0.85 x Uc
1.1 x Uc

Measuring circuits

Hysteresis
3 - 30 %
Input current
Input B3-C: 0.1 - 1 A
Input B1-C: 0.003 - 0.03 A
Input B2-C: 0.01 - 0.1 A
Measuring cycle
80 ms
Temperature error
0.06 %/°C, Measuring circuits

Relay output contacts

Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Lifespan, electrical
100,000 Operation (at 230 V, AC-12, 4 A)
Rated operational current (Ie)
4 A at DC-12, 24 V
4 A at AC-12, 230 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
3 A
Rated operational current (Ie) at DC-13, 24 V
2 A
Rated operational voltage (Ue) at AC - max
250 V
Short-circuit protection rating
Max. 10 A Fast/gL, Fuse, Relay output contacts
Short-circuit protection rating
Max. 10 A Fast/gL, Fuse, Relay output contacts

Export product specification