Download document () of 20

186654
Model code: XTSZDCKC-H1625W220-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Connection area door, closed, HxW=1625x220mm, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186654
Model Code
XTSZDCKC-H1625W220-SOND-RAL*
Product Length/Depth
27 mm
Product Height
1613 mm
Product Width
220 mm
Product Weight
6.7 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.