Knowledge Search
Download document () of 20

187342
Model code: XALKP-3MM-N

Eaton xEnergy Main LV systems LV switchgear. Key plate with Eaton logo

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187342
Model Code
XALKP-3MM-N
EAN
4015081824007
Product Length/Depth
183 mm
Product Height
25 mm
Product Width
34 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Technical data - mechanical

Closure type
Double bit
Handle type
Key

Additional information

Functions
Espagnolette locking (3-point locking)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.