Download document () of 20

187913
Model code: XLSS144

Eaton xEnergy Light LV systems LV switchgear. Side walls (1 pair), closed, for HxD = 1400 x 400mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
187913
Model Code
XLSS144
EAN
4015081855988
Product Length/Depth
30 mm
Product Height
1307 mm
Product Width
282 mm
Product Weight
10.8 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.