Eaton Systeem 55 LV systems Final Distribution Boards. Sealing element, GT
Product Name |
Eaton Systeem 55 other accessory
|
Catalog Number |
1909944
|
Model Code |
AFDGT
|
EAN |
8711426212909
|
Product Length/Depth |
160 mm
|
Product Height |
0.05 mm
|
Product Width |
250 mm
|
Product Weight |
0.012 kg
|
Compliances |
RoHS conform
|
Used with |
Accessories and fittings, according to NEN 3249
Connection combinations Spare parts |
Special features |
Accessories and fittings
Sealing piece for gate opening according to NEN 3249
Door opening 160 mm
With hole pattern
Version: 5 through holes 8 mm
|
Type |
Connection combinations
Accessories and fittings, according to NEN 3249
|
Accessory/spare part type |
Other
Spare part Accessory |
Functions |
Spare part
Additional equipment |