Download document () of 20

191101
Model code: MSFAR-32

Eaton Moeller® series MSF Adapter, 32 A, Pole 3, For use with MSC-R, 32 A

General specifications

Product Name
Eaton Moeller® series MSF Accessory Adapter
Catalog Number
191101
Model Code
MSFAR-32
EAN
4015081915996
Product Length/Depth
200 mm
Product Height
65 mm
Product Width
90 mm
Product Weight
0.208 kg
Certifications
UL 508

Features & Functions

Adapter width
90 mm
Electric connection type
3 conductors AWG 10
Number of DIN rails
1
Number of poles
Three-pole
Special features
Terminal capacity: 6 mm² (AWG 10)

General

Type
Busbar adapter

Electrical rating

Nominal current
32 A
Rated operation current (Ie)
32 A
Voltage rating at AC
690 V

Export product specification