Download document () of 20

191759
Model code: DILMS32-R23(230V50HZ,240V60HZ)

Eaton Moeller® series DILMS Safety contactor, 380 V 400 V: 15 kW, 2 N/O, 3 NC, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals, With mirror contact, R-Type

General specifications

Product Name
Eaton Moeller® series DILMS Safety contactor
Catalog Number
191759
Model Code
DILMS32-R23(230V50HZ,240V60HZ)
EAN
4015081922727
Product Length/Depth
139 mm
Product Height
85 mm
Product Width
45 mm
Product Weight
0.476 kg
Certifications
UL 60947-4-1
IEC/EN 60947-4-1
UL
CSA File No.: 012528
CSA
UL File No.: E29096
CE
CSA Class No.: 2411-03, 3211-04
IEC/EN 60947
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLDX
Catalog Notes
  • Contacts according to EN 50012
  • Auxiliary contacts (not microswitches) with interlocked opposing contacts, in accordance with IEC/EN 60947-5-1 Appendix L, inside the auxiliary contact modules and for the integrated auxiliary contacts in DILM 7 - DILM32 units, all auxiliary N/C contacts (81/82 N/C microswitches as well) can be used as a mirror contact as defined in IEC/EN 60947-4-1 Appendix F

General

Application
Contactors for Motors
Degree of protection
IP00
Emitted interference
According to EN 60947-1
Fitted with:
Electronically compatible microswitch N/O
Electronically compatible microswitch N/C
Mirror contact
Interference immunity
According to EN 60947-1
Lifespan, mechanical
10,000,000 Operations (AC operated)
Operating frequency
5000 mechanical Operations/h (AC operated)
Overvoltage category
III
Pollution degree
3
Product category
Safety contactors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
8000 V AC
Resistance per pole
2.7 mΩ
Shock resistance
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
5.3 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
6.9 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
3.5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
Suitable for
Also motors with efficiency class IE3
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-3: Normal AC induction motors: starting, switch off during running
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity (flexible with ferrule)
2 x (0.75 - 10) mm², Main cables
1 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 16) mm², Main cables
2 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
1 x (0.75 - 16) mm², Main cables
1 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 10) mm², Main cables
2 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
Single 18 - 6, double 18 - 8, Main cables
18 - 14, Control circuit cables
Terminal capacity (stranded)
1 x 16 mm², Main cables
Stripping length (main cable)
10 mm
Stripping length (control circuit cable)
10 mm
Screw size
M5, Terminal screw, Main cables
M3.5, Terminal screw, Control circuit cables
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Tightening torque
3.2 Nm, Screw terminals, Main cables
1.2 Nm, Screw terminals, Control circuit cables

Electrical rating

Rated breaking capacity at 220/230 V
320 A
Rated breaking capacity at 380/400 V
320 A
Rated breaking capacity at 500 V
320 A
Rated operational power at AC-3, 240 V, 50 Hz
11 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
15 kW
Rated operational power at AC-3, 415 V, 50 Hz
19 kW
Rated breaking capacity at 660/690 V
180 A
Rated operational power at AC-4, 220/230 V, 50 Hz
4 kW
Rated operational power at AC-4, 240 V, 50 Hz
4.5 kW
Rated operational power at AC-4, 415 V, 50 Hz
7.5 kW
Rated operational power at AC-4, 440 V, 50 Hz
8 kW
Rated operational power at AC-4, 500 V, 50 Hz
9 kW
Rated operational power at AC-4, 660/690 V, 50 Hz
10 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated insulation voltage (Ui)
690 V
Rated making capacity up to 690 V (cos phi to IEC/EN 60947)
384 A
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
45 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
32 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
32 A
Rated operational current (Ie) at AC-3, 440 V
32 A
Rated operational current (Ie) at AC-3, 500 V
32 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
18 A
Rated operational current (Ie) at AC-4, 220 V, 230 V, 240 V
15 A
Rated operational current (Ie) at AC-4, 440 V
15 A
Rated operational current (Ie) at AC-4, 500 V
15 A
Rated operational current (Ie) at AC-4, 660 V, 690 V
12 A
Rated operational current (Ie) at DC-1, 110 V
40 A
Rated operational current (Ie) at DC-1, 220 V
40 A
Rated operational current (Ie) at DC-1, 60 V
40 A

Short-circuit rating

Short-circuit current rating (basic rating)
5 kA, 125 A max. fuse, SCCR (UL/CSA)
5 kA, 125 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
100 kA, 70 A CLASS J max. fuse, SCCR (UL/CSA)
65 kA, 32 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
100 kA, 70 A CLASS J max. fuse, SCCR (UL/CSA)
22 kA, 32 A max. CB, SCCR (UL/CSA)
Short-circuit protection rating (type 1 coordination) at 400 V
125 A gG/gL
Short-circuit protection rating (type 1 coordination) at 690 V
63 A gG/gL
Short-circuit protection rating (type 2 coordination) at 400 V
63 A gG/gL
Short-circuit protection rating (type 2 coordination) at 690 V
35 A gG/gL

Conventional thermal current Ith

Conventional thermal current Ith (1-pole, enclosed)
90 A
Conventional thermal current Ith (3-pole, enclosed)
36 A
Conventional thermal current Ith at 55°C (3-pole, open)
42 A
Conventional thermal current Ith of main contacts (1-pole, open)
100 A

Switching capacity

Switching capacity (main contacts, general use)
40 A, Maximum motor rating (UL/CSA)
Switching capacity (auxiliary contacts, general use)
1 A, 250 V DC, (UL/CSA)
10 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)

Magnet system

Arcing time
10 ms
Drop-out voltage
AC operated: 0.6 - 0.3 x UC, AC operated
Duty factor
100 %
Pick-up voltage
0.8 - 1.1 V AC x Uc
Power consumption, pick-up, 50 Hz
52 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Power consumption, pick-up, 60 Hz
67 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Power consumption, sealing, 50 Hz
7.1 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
2.1 W, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Power consumption, sealing, 60 Hz
8.7 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
2.1 W, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Switching time (AC operated, make contacts, closing delay) - min
16 ms
Switching time (AC operated, make contacts, closing delay) - max
22 ms
Switching time (AC operated, make contacts, opening delay) - min
8 ms
Switching time (AC operated, make contacts, opening delay) - max
14 ms

Motor rating

Assigned motor power at 115/120 V, 60 Hz, 1-phase
2 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
10 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
5 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
10 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
20 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
25 HP

Contacts

Number of auxiliary contacts (normally closed contacts)
3
Number of auxiliary contacts (normally open contacts)
2
Number of contacts (normally closed contacts)
3
Number of contacts (normally open contacts)
2

Special purpose ratings

Special purpose rating of ballast electrical discharge lamps
40 A (600V 60Hz 3phase, 347V 60Hz 1phase)
40 A (480V 60Hz 3phase, 277V 60Hz 1phase)
Special purpose rating of definite purpose rating
192 A, LRA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
32 A, FLA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
Special purpose rating of elevator control
27 A, 480 V 60 Hz 3-ph, (UL/CSA)
20 HP, 480 V 60 Hz 3-ph, (UL/CSA)
22 A, 240 V 60 Hz 3-ph, (UL/CSA)
7.5 HP, 200 V 60 Hz 3-ph, (UL/CSA)
22 A, 600 V 60 Hz 3-ph, (UL/CSA)
25.3 A, 200 V 60 Hz 3-ph, (UL/CSA)
20 HP, 600 V 60 Hz 3-ph, (UL/CSA)
7.5 HP, 240 V 60 Hz 3-ph, (UL/CSA)
Special purpose rating of refrigeration control (CSA only)
40 A, FLA 480 V 60 Hz 3phase; (CSA)
30 A, FLA 600 V 60 Hz 3phase; (CSA)
240 A, LRA 480 V 60 Hz 3phase; (CSA)
180 A, LRA 600 V 60 Hz 3phase; (CSA)
Special purpose rating of resistance air heating
40 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
40 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
Special purpose rating of tungsten incandescent lamps
40 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
40 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)

Design verification

Equipment heat dissipation, current-dependent Pvid
6.6 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
2.2 W
Rated operational current for specified heat dissipation (In)
32 A
Static heat dissipation, non-current-dependent Pvs
2.1 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification