Download document () of 20

193103
Model code: XSDFV4R-20/06

Eaton xEnergy Main LV systems LV switchgear. Cable compartment door field 1200/600+600 IP42 ri

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193103
Model Code
XSDFV4R-20/06
EAN
9010238004429
Product Length/Depth
50 mm
Product Height
1940 mm
Product Width
594.5 mm
Product Weight
26.2 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.