Download document () of 20

193198
Model code: BPZ-KR8.50/400

Eaton xEnergy Basic base element, Cable arrangement plinth for floor standing distribution board IP55, HxWxD=75x850 x 400 mm, gray

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
193198
Model Code
BPZ-KR8.50/400
EAN
9010238007529
Product Length/Depth
400 mm
Product Height
75 mm
Product Width
850 mm
Product Weight
5.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
Load capacity - max
300 kg
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
850 mm
Suitable for length/depth
400 mm
Suitable for width
850 mm
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Base complete
Mounting method
Floor standing distribution board
Suitable for
Cable patch
Functions
Additional equipment
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.