Eaton xEnergy Safety Ci LV systems LV switchgear. Micro perforated mounting plate for Ci48 galvanized
Product Name |
Eaton xEnergy Safety Ci mounting plate metal micro-perforated
|
Catalog Number |
193448
|
Model Code |
MM-CI48
|
EAN |
9010238024007
|
Product Length/Depth |
1.5 mm
|
Product Height |
745 mm
|
Product Width |
375 mm
|
Product Weight |
3.5 kg
|
Compliances |
RoHS conform
|
Used with |
CI48...
Mounting system xEnergy Safety Ci Basic enclosure |
Special features |
Including 4 captive fixing screws
|
Type |
|
Features |
Perforated
|
Accessory/spare part type |
Mounting plates
|
Unit type |
Modular system
|
Surface protection |
Galvanized
|
Material |
Stainless steel
Sheet steel 1.5 mm, micro-perforated, galvanized |
Housing material |
Sheet steel 1.5 mm, micro-perforated, galvanized
|