Eaton xEnergy Safety Ci LV systems LV switchgear. Meter-fixing rail galvanized for Ci44, Ci45 & Ci48
Product Name |
Eaton xEnergy Safety Ci meter enclosure accessory
|
Catalog Number |
193460
|
Model Code |
ZK-44-CI
|
EAN |
9010238024113
|
Product Length/Depth |
20 mm
|
Product Height |
360 mm
|
Product Width |
320 mm
|
Product Weight |
0.55 kg
|
Compliances |
RoHS conform
|
Number of phases |
0
|
RAL-number |
7001
|
Fitted with: |
Extension piece
|
Color |
Other
|
Protected by |
None
|