Photo is representative
Download
Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate module, WxH=500x450mm
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
193662
|
Model Code |
EP53MPA
|
EAN |
9010238035249
|
Product Length/Depth |
85 mm
|
Product Height |
450 mm
|
Product Width |
500 mm
|
Product Weight |
4.5 kg
|
Compliances |
RoHS conform
|
Fitted with: |
Cover
Mounting plate |
Built-in depth |
200 mm
|
Functions |
Additional equipment
|