Download document () of 20

193666
Model code: EP23APT

Eaton xEnergy Basic LV systems Low voltage switchgear. Protective cover plate, WxH=250x450mm, closed version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193666
Model Code
EP23APT
EAN
9010238035287
Product Length/Depth
41.5 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
0.57 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic
Functions
Additional equipment

Export product specification