Download document () of 20

193679
Model code: EPTP850-BP400

Eaton xEnergy Basic LV systems Low voltage switchgear. Crossbar, cross support, for busbar bracket in xE Basic W=850mm, BP

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
193679
Model Code
EPTP850-BP400
EAN
9010238035409
Product Length/Depth
35 mm
Product Height
110 mm
Product Width
775 mm
Product Weight
1.45 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
850 mm
Material
Metal
Model
Mounting rail
Functions
Additional equipment

Export product specification