Download document () of 20

194563
Model code: KSK-CI23

Eaton xEnergy Safety Ci LV systems LV switchgear. Empty terminal support for combination plug-in terminal KSK for enclosures Ci23

General specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure accessory
Catalog Number
194563
Model Code
KSK-CI23
EAN
9010238058651
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
200 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Product specifications

Used with
xEnergy Safety Ci
Accessory consideration
Type
Additional equipment for xEnergy Safety Ci
Accessory/spare part type
Ci
Color
Gray
Degree of protection
IP2X
RAL-number
7035
Suitable for enclosure building height
187 mm
Suitable for enclosure building length/depth
150 mm
Suitable for enclosure building width
250 mm
Material
Plastic
Model
Mounting bar
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.